Extend your possibilities with FANUC ROBODRILL!28-tool storage and an extended Y‑axis stroke of 500mm
Get started
What is ROBODRILL?
Meet the best-in class vertical machining center. Advanced or standard, every ROBODRILL is a real high-speed all-rounder offering incredible performance and unbeatable efficiency.
With by far the shortest cycle times on most machining operations, all ROBODRILL machines are real high-speed all-rounders offering incredible performance and unbeatable efficiency.
Why choose ROBORILL?
FANUC’s legendary reliability coupled with easy preventative maintenance procedures keeps downtime to an absolute minimum. And thanks to their extreme longevity, ROBODRILL machines also provide an unbeatable return on investment.
Innovations such as revised spindle variations, new control options, servo drives and mechanical improvements have made the latest ROBODRILL even more effective, reliable, fast and easy to use.
Which models of ROBODRILL?
Whether it’s a new setup or changing unit numbers, ROBODRILL’s inherent versatility saves you money within a wide range of applications and industries. With everything on board from flexible 3, 4 and 5 simultaneous axes, every model has been designed to grow with your needs.
Discover our ROBODRILL MODELS

ROBODRILL α-D21MiB5 Plus
Travel x/y/z: 500 x 400 x 330Table size (mm): 650 x 400
Max. table load (kg): 300Download datasheet

ROBODRILL α-D21MiB5 ADV Plus
Travel x/y/z: 500 x 400 x 400Table size (mm): 650 x 400
Max. table load (kg): 400Download datasheet

ROBODRILL α-D21SiB5 Plus
Travel x/y/z: 300 x 300 (+100) x 330Table size (mm): 630 x 330
Max. table load (kg): 200Download datasheet

ROBODRILL α-D21SiB5 ADV Plus
Travel x/y/z: 300 x 300 (+100) x 400Table size (mm): 630x 330
Max. table load (kg): 200Download datasheet

ROBODRILL α-D21LiB5 Plus
Travel x/y/z: 700 x 400 x 330Table size (mm): 850 x 410
Max. table load (kg): 300Download datasheet

ROBODRILL α-D21LiB5 ADV Plus
Travel x/y/z: 700 x 400 x 400Table size (mm): 850 x 410
Max. table load (kg): 400Download datasheet

ROBODRILL α-D28MiB5ADV Plus
Travel x/y/z: 500 x 400 x 400Table size (mm): 650 x 400
Max. table load (kg): 400Download datasheet

ROBODRILL α-D28LiB5ADV Plus Y500
Travel x/y/z: 700 x 500 x 400Table size (mm): 850 x 500
Max. table load (kg): 400Download datasheet
MOREEffective, Reliable, Fast & Easy to use Ready for an unbeatable return on investment?
Contact us
Next generation efficiency
FAST TOOL CHANGER
Tool-on-tool changes on ROBODRILL α-DiB Plus models are extremely fast – ranging from 0.9 seconds on our standard versions to an incredible 0.7 on the advanced. Cut to cut that means 1.5 seconds for standard and 1.3 seconds for advanced versions.
MORE EFFICIENT
Whether it’s a new setup or changing unit numbers, ROBODRILL’s inherent versatility saves you money within a wide range of applications and industries. With everything on board from flexible 3, 4 and 5 simultaneous axes, every model has been designed to grow with your needs.
HIGH PRECISION
With a number of different spindle options to choose from, it’s perfect for standard applications. Excellent repeatability makes this model ideally suited to applications such as high-speed drilling, boring and tapping.
EASY AUTOMATION
ROBODRILL has been designed for easy automation and comes with an ergonomically designed work area as well as easy robot access for loading heavier workpieces and hassle-free machine tending. The optional ROBODRILL Robot Package feature helps with fast, uncomplicated automation.
EXTREMELY ERGONOMIC
The world’s most reliable CNC FANUC 31i-B Plus is at the core of ROBODRILL. User-friendly and easy to program, it contains twenty easy-to-configure M-codes to control additional devices. Further customisation is achievable via the custom PMC function and the multi functional Ethernet board as standard.
MORE INTELLIGENT
Using intelligent cutting strategies, ROBODRILL achieves the same results as more powerful machines in less time, regardless of whether your application involves high-speed machining, mould making or 5-axis machining
FUTURE-PROOF INVESTMENT
FANUC’s legendary reliability coupled with easy preventative maintenance procedures keeps downtime to an absolute minimum. And thanks to their extreme longevity, ROBODRILL machines also provide an unbeatable return on investment.
MAJOR ENERGY SAVINGS
FANUC ROBODRILL delivers considerable energy savings compared to its larger rivals. In addition to numerous intelligent features designed to reduce energy consumption, every component has been chosen to provide the highest possible performance for the least possible energy. Power used by the servo, spindle and peripheral devices is calculated by software and displayed on the Energy Saving Screen, enabling you to monitor and optimise power consumption.
Get more insights about
our latest ROBODRILL series!
For which companies is a ROBODRILL suitable?
The ideal choice for your industry no matter what size
Job shoppers industry
4 wheel industry
2 wheel industry
Aerospace industry
Electrical and IT parts industry
Medical industry
What our customers say

“FANUC has built reliable and stable systems that do not require frequent repairs. However, when emergency repairs are required, which is very rare, they respond with a fast and qualitative service. Our last repair was on one of the ROBODRILLs, which is 11 years old now. Due to increased backlash, we needed to repair the ball-screws of the X and Y axes. I have to emphasize that after the repair, the machine has reached the parameters of a brand new machine. We are extremely happy with this.”

“The older machines ran for 16 years. During which time they only ever received standard maintenance every six months. […] We are very satisfied with our FANUC machines. We have been working with them for a long time. It never entered our minds to look for another solution given their track record for reliability and precision.”

“The main benefit of the cooperation with FANUC is that we gave successfully decreased the costs. On different sections, we train people for the same FANUC control system. With these machines in one particular division, the overall productivity has increased by approcimately thirty percent.”

“We have been using ROBODRILL for 6 months now and it’s very reliable. It has given us a competitive edge thanks to its high speed simultaneous machining capabilities and short cycles times.”

“As soon as FANUC machines were commissioned, they met in full our expectations with regard to reliability, cutting speed, a convenient display with a clear, uncluttered operational interface and low energy consumption. The benefits are remarkable in relation to the high level of safety, low energy consumption and high precision.”
Factory automation is part of FANUC's DNA
We have installed over 300,000 ROBODRILLs worldwide in companies of all sizes
270 locations supporting more than 100 countries